BELL
Image of 5625-2G 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, External Gasket and Hardware, Bronze
Image of 5625-2G 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, External Gasket and Hardware, Bronze
play
360 View
Image of 5625-2G 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, External Gasket and Hardware, Bronze
+1
Image of 5625-2G 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, External Gasket and Hardware, Bronze

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, External Gasket and Hardware, Bronze

Brand:

Bell

Catalog ID:

5625-2G

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, External Gasket and Hardware, Bronze

  • Weatherproof
  • Includes 2 Lampholders

Product details

General

Catalog Number

5625-2G

Color

Bronze

Cover Included

Yes

Material

Cast Metal

Toggle Switch

No

UPC

050169917183

Weather Resistant

Yes

Dimensions

Dimensions

3 in x 4.875 in x 4.5 in

Height

4.5 in

Length

3 in

Weight

0.772 lb

Width

4.875 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

8

Minimum Pack Quantity

8

Pallet Quantity

840

Resources and downloads