BELL
Image of 5839-5WRTRB 1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, Gray
Image of 5839-5WRTRB 1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, Gray
play
360 View

1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, Gray

Brand:

Bell

Catalog ID:

5839-5WRTRB

1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, Gray

  • Rugged die cast aluminum construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • 15-Amp, 125-Volt weather/tamper resistant ivory duplex included
  • No need to purchase separate components
  • Installation hardware, gasket and multilingual instructions are included
  • Note: Product may vary by store

Product details

General

Application

Flip

Catalog Number

5839-5WRTRB

Color

Gray

Construction

Metallic

Cover Included

Yes

Cover Type

Flip/Snap

Installation Type

Kits

Material

Cast Metal

Number of Gang(s)

1-Gang

Number Of Outlets

3

Toggle Switch

No

Type

Box;Cover;Device

UPC

050169916995

Weather Resistant

Yes

Dimensions

Actual Depth

3.14 in

Height

4.72 in

Trade Size

1/2 in

Weight

0.994 lb

Width

2.95 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Pallet Quantity

1008

Resources and downloads