BELL
Image of 5839-6WRTRB 1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, White
Image of 5839-6WRTRB 1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, White
play
360 View

1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, White

Brand:

Bell

Catalog ID:

5839-6WRTRB

1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, White

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • 15-Amp, 125-Volt weather/tamper resistant ivory duplex included
  • No need to purchase separate components
  • Installation hardware, gasket, and multilingual instructions included
  • Note: Product may vary by store

Product details

General

Application

Flip

Catalog Number

5839-6WRTRB

Color

White

Construction

Metallic

Cover Included

Yes

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Installation Type

Kits

Material

Metallic

Mounting Method

Horizontal

Number of Gang(s)

1-Gang

Number Of Outlets

3

Toggle Switch

No

Type

Box;Cover;Device

UPC

050169917008

Weather Resistant

Yes

Dimensions

Actual Depth

3.275 in

Height

3.03 in

Trade Size

1/2

Weight

0.985 lb

Width

4.8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

1008

Resources and downloads