BELL
Image of 5613-0 Weatherproof Architectural Lampholder, 75-150W Par 38 Lamps, Gray
Image of 5613-0 Weatherproof Architectural Lampholder, 75-150W Par 38 Lamps, Gray

Weatherproof Architectural Lampholder, 75-150W Par 38 Lamps, Gray

OR

Brand:

Bell

Catalog ID:

5613-0

Weatherproof Architectural Lampholder, 75-150W Par 38 Lamps, Gray

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5613-0

Color

Gray

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Type

Lighting

UPC

050169561300

Weather Resistant

Yes

Dimensions

Dimensions

4.719 in x 2.094 in x 2.094 in

Height

2.094 in

Length

4.719 in

Weight

1.01 lb

Width

2.094 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

ENERGY STAR Certified

No

Industry Standard(s)

UL 1598

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

420

Standard Package

4

Resources and downloads