BELL
Image of PCP47550WH Weatherproof Nonmetallic Closure Plug Assortment, Two 1/2 and Two 3/4 in., White (4/Bag)
Image of PCP47550WH Weatherproof Nonmetallic Closure Plug Assortment, Two 1/2 and Two 3/4 in., White (4/Bag)

Weatherproof Nonmetallic Closure Plug Assortment, Two 1/2 and Two 3/4 in., White (4/Bag)

Brand:

Bell

Catalog ID:

PCP47550WH

Weatherproof Nonmetallic Closure Plug Assortment, (2) 1/2 in. and (2) 3/4 in., White (4/Bag)

  • For use with weatherproof boxes, extension
  • UV-resistant plastic closure plugs are non-conductive, more resistant to corrosion than metal and made of solid molded in coloradapters, cluster covers and round splice boxes to seal off unused outlets

Product details

General

Accessory Type

Weatherproof box/cover

Catalog Number

PCP47550WH

Color

White

Construction

Nonmetallic

EU RoHS Indicator

No

Material

Nonmetallic

Type

Closure Plugs

UPC

092326130301

Weather Resistant

Yes

Dimensions

Dimensions

0.35 in x 4 in x 5 in

Height

5 in

Length

0.35 in

Weight

0.03 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

30

Packaging Type

Shrink

Pallet Quantity

12240

Standard Package

30