Image of 3259511015AA CON-STAB ID SEAL® Series, ELBOW
Image of 3259511015AA CON-STAB ID SEAL® Series, ELBOW
Buy America(n) Qualified

CON-STAB ID SEAL® Series, ELBOW

Brand: Continental Industries (CI)

Catalog ID: 3259511015AA

CON-STAB ID SEAL® ELBOW, 1 1/4IN IPS SDR-11 PE STAB

  • O-RING SEAL PROVIDES POSITIVE SEAL
  • ZINC PLATED FOR CORROSION PROTECTION
  • MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
  • AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
  • CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121
  • AVAILABLE WITH MALE PIPE THREADED END OR WITH EXTENDED OUTLET WITH BUTT WELD END
  • METALLIC OUTLET AVAILABLE IN STEEL OR BRASS

General

Catalog Number

3259511015AA

Connector Type

Stab

Material

PE Polyethylene (3408/4710)

Product Type

Elbow

Series

CON-STAB ID SEAL® Series

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Configuration

Connector Type

Stab