Image of 131514101400 Steel Service Saddle Punch Tee
Image of 131514101400 Steel Service Saddle Punch Tee

Steel Service Saddle Punch Tee

Brand: Continental Industries (CI)

Catalog ID: 131514101400

SADDLE PUNCH TEE, 1IN IPS MAIN-3/4IN IPS BODY X, 1" IPS SDR-11 PE COMP, 3/8" CR PUNCH

  • WELDS ARE TESTED TO 450 PSI
  • PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
  • FAST - NO BULKY DRILLING EQUIPMENT NEEDED
  • SAFE - NO BLOWING OF GAS
  • CAN BE FURNISHED WITH ANY TYPE CONTINENTAL OUTLET
  • TWO TYPES OF PUNCHES AVAILABLE (SEE PG 20)
  • AVAILABLE IN WELD, THREADED OR SADDLE INLETS
  • RUGGED ALL STEEL CONSTRUCTION
  • FULL WRAP AROUND
  • ELASTOMERIC O-RING SEAL
  • EXCLUSIVE HINGE CONSTRUCTION
  • USES SINGLE ZINC DICHROMATE PLATED NUT AND BOLT
  • CAN BE USED FOR KEY HOLE APPLICATIONS

General

Adapter Type

PE to Steel

Catalog Number

131514101400

Connector Type

Compression

Material

Steel

Product Type

Saddle Punch Tee

Operational

Adapter Type

PE to Steel

Configuration

Connector Type

Compression