CON-STAB ID SEAL® ELBOW, 1 1/4IN IPS SDR-10 PE STAB
O-RING SEAL PROVIDES POSITIVE SEAL
ZINC PLATED FOR CORROSION PROTECTION
MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121
AVAILABLE WITH MALE PIPE THREADED END OR WITH EXTENDED OUTLET WITH BUTT WELD END
METALLIC OUTLET AVAILABLE IN STEEL OR BRASS
General
Catalog Number
325951101500
Material
PE Polyethylene (3408/4710)
Series
CON-STAB ID SEAL® Series
Certifications And Compliance
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
BABA Compliant (All status valid till December 2026)