Image not found
Image not found

115-250N, Cable Rail Clip

Marca: Connector Products (CPI)

ID del Catálogo: 115-250N

Cable Support Spring Rail Clip Size: 1.250" Cable with 115 A.R.E.A Rail with Nylon Insert Lock Nut

  • Tempered spring steel wire construction
  • All components are plated or galvanized to resist corrosion
  • Quick and easy to install
  • Removable and reusuable
  • Available in different configurations to accommodate different size rails and multiple conductor combinations

Detalles del producto

General

Catalog Number

115-250N

UPC

621945675490

Relacionado con el Conductor

Conductor Range

1.25" Cable, 115# A.R.E.A. with Nylon Insert Lock Nut

Recursos y descargas