Image of  Class 7004 Type M Line-Arc® DC Contactors

Class 7004 Type M Line-Arc® DC Contactors

Marca: Electric Controller & Mfg. (EC&M)

Extremely rugged, mill duty DC contactors. Built of the highest-grade materials and tested to the toughest duty standards, Type M contactors feature the LINE-ARC method of arc extinction for the longer tip life. The Type M also features steel pan mounting and readily accessible power and control terminations

  • Front connected
  • High strength glass polyester insulating base for steel base mounting
  • LINE-ARC method of arc extinction for longer tip life