Image of  Class 9999 Types MT1, MT2, MT3, MT4, MT5 Tie Bar Kit

Class 9999 Types MT1, MT2, MT3, MT4, MT5 Tie Bar Kit

Marca: Electric Controller & Mfg. (EC&M)

The Tie bar are used for applications requiring double pole normally open Type M contactors can be met by supplying single normally open contactors with tie bars. For double pole contactors, it is recommended that the operating coils be connected in series. Each coil should be rated for one half of the line voltage

  • Made from insulating material
  • Connects the armatures between two contactors

General

Type

Tie Bar