HUBBELL CANADA
Image of XLB-1 XLB-1 - 1/2" LB Type, Aluminum X Series Conduit Body

XLB-1 - 1/2" LB Type, Aluminum X Series Conduit Body

Brand: Killark

Catalog ID: XLB-1

1/2" LB Type, Aluminum X Series Conduit Body

  • Rated for Harsh and Hazardous locations (see specifications for ratings)
  • Integral bushings
  • Easy access covers

Killark’s X/XALB series bodies offer a great approach in size for neat compact installation. This series is copper-free aluminum, with superior corrosive protected electro-statically applied paint.