HUBBELL CANADA
2

Anchor, Extension, SS175, X 5ft

Marque: CHANCE Utility

No de catalogue: C1100137

Square Shaft (SS 175) Extension 5' long (1524 mm) long. Bolt and nut assembled to extension.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

Général

Application

Helical Anchoring

Catalog Number

C1100137

Couple nominal

10500 ft-lbs

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

No

Nombre d'hélices

0

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

100000 lb.

Type

Anchor Extensions

Type de matériel

Standard

UPC

096359009658

Dimensions

Dimensions

60.000 po x 3.750 po x 3.000 po

Hauteur

3 in

Largeur

3.75 in

Longueur

60 in

Poids

57.653 lb

Certifications et conformité

Indicateur EU RoHs

No

Liée à la force

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

100000 lb.

Configuration

Nombre d'hélices

0

Logistique

Emballage standard

1

Nombre d'unités sur la palette

24