HUBBELL CANADA
Broche et manchon CEI fiche mâle 63A 220-415V, étanche, HBL563P6W
Image of HBL563P6W Broche et manchon CEI fiche mâle 63A 220-415V, étanche, HBL563P6W
Discontinué

Broche et manchon CEI fiche mâle 63A 220-415V, étanche, HBL563P6W

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL563P6W

Broche et manchon CEI de qualité industrielle, fiche mâle 63A 220-415V, 4-pôles 5-fils avec terre, vis de connexion, étanche à l'eau.

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Heavy duty external cord grips for maximum cord retention

Watertight

Général

Application

High Ampacity Connections

Catalog Number

HBL563P6W

Conditions environnementales

Watertight

Couleur

Rouge

Indicateur EU RoHs

Yes

Matériau

Composite

Matériel - quincaillerie de montage

Cord Mounted

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Série

HBL Heavy Duty

Spécifications

  • Housing - Zytel® ST801 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Retainer - High-Impact Thermoset
  • Sealing Gasket - Solid Neoprene
  • Terminal Screws - Stainless Steel

Type

Standard Service

Type

Watertight Plug

Type d'article

Male Plug

UPC

783585405773

Dimensions

Taille de l'afficheur

Standard Sized

Caractéristiques électriques

Connectivité

Pressure Terminal Screws

Courant nominal

63 A

Courant nominal

63 A

Courant nominal

63 A

Description de la tension nominale

220/380 V;240/415 V

Phase

Three Phase

Tension nominale

  • 220/380 V V
  • 240/415 V V

Lié au conducteur

Calibre des fils

#8 AWG to #2 AWG

Nombre de fils

5-Wire

Nombre de pôles

4-Pole

Certifications et conformité

Classe NEMA nominale

Non-NEMA

Conditions environnementales

Watertight

Indicateur EU RoHs

Yes

Norme(s) de l'industrie

  • CSA Certified File LR280C
  • UL Classified to IEC Standards 60309-1
  • UL Listed, File E146033

Liée à l'opération

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Configuration

Type de cordon

All Portable

Logistique

Quantité dans l'emballage

10