
Marque: Bryant
No de catalogue: SPC200DE
Closed Mesh
Application
Double Eye
Catalog Number
SPC200DE
Construction
Woven
Force de rupture approximative
3,260 lbs
Indicateur EU RoHs
No
Matériau
Bronze, Tin Coated
Matériel - quincaillerie de montage
Screw Hook or Beam Clamp
Série
Standard Duty Series
Type
Closed Mesh, Single Weave
Type
Double Eye
UPC
781786245365
Plage de diamètres de câbles
2 in-2.49 in
Taille du câble
2.00-2.49" (5.08-6.32)
Indicateur EU RoHs
No
Force de rupture approximative
3,260 lbs