1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., Gray
Image of 5155-0 1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., Gray

1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., Gray

Brand: Bell

Catalog ID: 5155-0

1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., Gray

General

Application

Switch Cover

Catalog Number

5155-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169515501

Weather Resistant

Yes

Dimensions

Actual Depth

0.875 in

Cubic Capacity

11.2300234375 cu.in

Depth

0.875 in

Height

4.5625 in

Package Height

4.5625 in

Package Length

0.875 in

Package Weight

0.3 lb

Package Width

2.813 in

Width

2.813 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Packaging Type

Shrinkwrap

Pallet Quantity

4320

Standard Package

24