
Brand: Raco
Catalog ID: 6300
Accessory Type
Box
Catalog Number
6300
Material
6300
Type
Housing Plates
UPC
050169063002
Dimensions
4.39 in x 2.69 in x 3.24 in
Height
3.24 in
Length
4.39 in
Trade Size
3/4 in
Weight
0.65 lb
Width
2.69 in
Certified Listed
UL Listed
Carton Quantity
4
Minimum Pack Quantity
4
Pallet Quantity
1000