


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PFBRAC
Mounting Clips Included; Required for Metallic Cover/Flange Activation
Accessory Type
Adapter Collars
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
PFBRAC
Color
Gray
Construction
Molded
EU RoHS Indicator
Material
Thermoplastic
Mounting Method
Into PFBRGx Series Boxes
Mounting Type
Series
Flush Rectangular - PFB Series
Size
1-Gang;2-Gang;3-Gang
Type
Adapter Collar
UPC
783585398204
Dimensions
4.56 in x 3.07 in x 0.97 in
Height
0.97 in
Length
4.56 in
Size
1-Gang;2-Gang;3-Gang
Weight
0.081 lb
Width
3.07 in
EU RoHS Indicator
Industry Standard(s)
Mounting Method
Into PFBRGx Series Boxes
Carton Quantity
10
Pallet Quantity
2160