1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Aluminum
Image of SA3182 1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Aluminum

1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA3182

Flush Concrete Floor Box Series, 1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Aluminum

Standard Product

General

Accessory Type

Carpet Flanges

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SA3182

Color

Aluminum

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Aluminum

Item Type

Round Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Series

  • Flush Round - B25 Series
  • Flush Round - B24 Series

Specifications

  • Cover Finish - Aluminum
  • Cover Style - Round
  • Offering - 5.25" Diameter

Type

Round Carpet Flange

UPC

783585133102

Dimensions

Dimensions

5.25 in x 5.25 in x 0.37 in

Display Size

5 1/4" Diameter

Height

0.37 in

Length

5.25 in

Width

5.25 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

10