1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Brass
Image of S3082 1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Brass

1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S3082

Flush Concrete Floor Box Series, 1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Brass

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

S3082

Color

Brass

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Brass

Item Type

Round Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Series

Flush Round - B24 Series

Specifications

  • Cover Finish - Brass
  • Cover Style - Round
  • Offering - 6.25" Diameter

Type

Round Carpet Flange

Type of Use

Carpet

UPC

783585122809

Dimensions

Dimensions

6.25 in x 6.25 in x 0.41 in

Display Size

6 1/4" Diameter

Height

0.41 in

Length

6.25 in

Width

6.25 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

10

Pallet Quantity

1000