Image of S5016 1-Gang Cover Flange, Round, Brass

1-Gang Cover Flange, Round, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S5016

Flush Concrete Floor Box Series, 1-Gang Cover Flange, Round, Brass

Standard Product

General

Accessory Type

Adapter Rings

Application

In-Floor Delivery Systems

Application - For Use On

Concrete; Tile

Catalog Number

S5016

Color

Stamped

Construction

Machined

EU RoHS Indicator

Material

Brass

Mounting Type

Screw Mount

Series

Flush Round - PFB Series

Specifications

  • Accessory Type - Replacement Cover Flanges
  • Box Type - Round
  • Dimension - 4.19" (106.4) diameter
  • For Use With - Full Size Round Boxes

Type

Replacement Round Cover Frame

UPC

783585125503

Dimensions

Length

4.19 in

Width

4.19 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single; Multi

Logistics

Carton Quantity

15

Pallet Quantity

6000