1-Gang Cover, Rectangular, StyleLine Decotator, Aluminum
Image of SA3826 1-Gang Cover, Rectangular, StyleLine Decotator, Aluminum
Image of SA3826 1-Gang Cover, Rectangular, StyleLine Decotator, Aluminum

1-Gang Cover, Rectangular, StyleLine Decotator, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA3826

Flush Concrete Floor Box Series, 1-Gang Cover, Rectangular, StyleLine Decorator, Aluminum

  • Flush Rectangular Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SA3826

Color

Aluminum

Construction

Machined

EU RoHS Indicator

Finish Type

Aluminum

Item Type

Rectangular Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Style Line

Product Family

Flush Rectangular - PFB Series;Flush Rectangular - B24 Series;Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Cover Finish - Aluminum
  • Cover Opening - Styleline
  • Cover Style - Rectangular
  • Dimensions - 4.15" x 2.99"

Type

Rectangular Cover

UPC

783585351322

Dimensions

Dimensions

2.993 in x 4.15 in x 0.17 in

Display Size

1-Gang

Height

0.17 in

Length

2.993 in

Size

1-Gang;2-Gang;3-Gang

Weight

0.25 lb

Width

4.15 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Configuration

Mounting Method

Screw Mount

Number Of Outlets

Style Line

Logistics

Carton Quantity

10

Pallet Quantity

6400