

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SA3925
Standard Product
Application
In-Floor Delivery Systems
Application - For Use On
Carpet; Tile; Concrete; Wood
Catalog Number
SA3925
Color
Aluminum
Construction
Machined
Finish Type
Aluminum
Item Type
Round Cover
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
Number Of Outlets
Duplex Flap
Product Family
Flush Round - PFB Series;Flush Round - B25 Series
Specifications
Type
Round Cover
UPC
783585133508
Dimensions
3.875 in x 3.87 in x 0.15 in
Display Size
3.88" Dia
Height
0.15 in
Length
3.875 in
Weight
0.25 lb
Width
3.87 in
Industry Standard(s)
Service
Single
Mounting Method
Screw Mount
Number Of Outlets
Duplex Flap
Carton Quantity
10
Pallet Quantity
6400