1-Gang Flat Flange with Grounding Wire, Rectangular, 6.00" X 4.85", Brushed Brass
Image of SB3083W 1-Gang Flat Flange with Grounding Wire, Rectangular, 6.00" X 4.85", Brushed Brass

1-Gang Flat Flange with Grounding Wire, Rectangular, 6.00" X 4.85", Brushed Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SB3083W

Flush Concrete Floor Box Series, 1-Gang Flat Flange with Grounding Wire, Rectangular, 6.00" X 4.85", Brushed Brass

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SB3083W

Color

Brass

Construction

Machined

EU RoHS Indicator

No

Finish Type

Brass

Item Type

Rectangular Floor Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Box Version - Rectangular
  • Dimensions - 6.00" x 4.85"
  • No. of Gangs - 1-Gang

Type

Rectangular Floor Flange

Type of Use

Carpet, Tile

UPC

783585829937

Dimensions

Dimensions

4.85 in x 6 in x 2 in

Display Size

1-Gang

Height

2 in

Length

4.85 in

Size

1-Gang;2-Gang;3-Gang

Width

6 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

20

Pallet Quantity

1100