1-Gang Horizontal Weatherproof Cover, Duplex, Gray
Image of 5180-0 1-Gang Horizontal Weatherproof Cover, Duplex, Gray
Image of 5180-0 1-Gang Horizontal Weatherproof Cover, Duplex, Gray
play
360 View
Image of 5180-0 1-Gang Horizontal Weatherproof Cover, Duplex, Gray
+2
Image of 5180-0 1-Gang Horizontal Weatherproof Cover, Duplex, Gray

1-Gang Horizontal Weatherproof Cover, Duplex, Gray

Brand: Bell

Catalog ID: 5180-0

1-Gang Horizontal Weatherproof Cover, Duplex, Gray

General

Application

Flip

Catalog Number

5180-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Material

Aluminum

Material Type

Metallic

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169518007

Weather Resistant

Yes

Dimensions

Actual Depth

1 in

Cubic Capacity

13.8 cu.in

Depth

1 in

Height

3 in

Package Height

1.1 in

Package Length

4.6 in

Package Weight

0.2 lb

Package Width

3 in

Width

4.6 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Packaging Type

Shrinkwrap

Pallet Quantity

3456

Standard Package

24