




Brand: TayMac
Catalog ID: MG500GS
Application
In Use
Catalog Number
MG500GS
Color
Gray
Construction
Nonmetallic
Cover Type
Expandable;In-Use
Installation Type
Kits
Material Type
Non-metallic
Number of Gang(s)
1-Gang
Series
EXTRA DUTY® Series
Type
UPC
050169965009
Cubic Capacity
58.045 cu.in
Depth
2.375 in
Height
6.11 in
Package Height
6.11 in
Package Length
1.527 in
Package Weight
0.735 lb
Package Width
4.02 in
Width
4 in
Certified Listed
UL Listed
Compliance
Extra-Duty
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Carton Quantity
6
Packaging Type
Shrinkwrap
Pallet Quantity
1134