
Brand: TayMac
Catalog ID: MD450G

Application
In Use
Catalog Number
MD450G
Color
Gray
Construction
Nonmetallic
Cover Included
Yes
Cover Type
Expandable;In-Use
Installation Type
Kits
Material
Polycarbonate
Material Type
Non-metallic
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Toggle Switch
No
Type
Cover
UPC
050169986332
Weather Resistant
Yes
Cubic Capacity
67.54605 cu.in
Depth
2.75 in
Dimensions
1.25 in x 4.02 in x 6.11 in
Height
6.11 in
Length
1.25 in
Weight
0.531 lb
Width
4.02 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Carton Quantity
8
Packaging Type
Shrink
Pallet Quantity
1344
Standard Package
4