Image of SF3925 1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Brass
Image of SF3925 1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Brass

1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SF3925

Flush Concrete Floor Box Series, 1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Brass

Product details

General

Accessory Type

Floorbox Cover

Application

  • In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SF3925

Color

Brass

Construction

Machined

Cover Shape

Round

EU RoHS Indicator

Yes

Finish Type

Brass

Item Type

Round Cover Flange Combo

Material

Brass

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

Screw Mount

Mounting Type

Screw Mount

Number Of Outlets

Duplex Flap

Series

  • Flush Round - PFB Series
  • Flush Round - B25 Series

Size

6.25 in Dia. x 0.25 in

Specifications

  • Cover Finish - Brass
  • Cover Opening - Duplex Flap
  • Cover Style - Round
  • Offering - 6.25" Diameter

Type

Round Cover Flange Combo

Type of Use

Carpet

UPC

783585006611

Dimensions

Display Size

6.25" Dia

Height

0.25 in

Width

6.25 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

840

Resources and downloads