1-Gang RAYNTITE® Series, Weatherproof Cover, Vertical, Duplex, Gray
Image of 5027-0 1-Gang RAYNTITE® Series, Weatherproof Cover, Vertical, Duplex, Gray

1-Gang RAYNTITE® Series, Weatherproof Cover, Vertical, Duplex, Gray

Brand: Bell

Catalog ID: 5027-0

Collection name: RAYNTITE®

1-Gang RAYNTITE® Weatherproof Cover, Vertical, Duplex, Gray

  • Rugged die-cast construction
  • Durable powder coat finish provides maximum weatherability and scratch resistance
  • Self-closing lids assure weatherproof protection when the receptacle is not in use
  • Vertical mount covers are padlockable (fits up to 3/16" shackle)
  • Mounts to duplex receptacle
  • Includes installation hardware, gasket and multilingual instruction

General

Application

Flip

Catalog Number

5027-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Series

RAYNTITE® Series

Type

Cover

UPC

050169502709

Dimensions

Actual Depth

1.125 in

Cubic Capacity

16.0875 cu.in

Depth

1.3 in

Height

4.5 in

Package Height

4.5 in

Package Length

1.3 in

Package Weight

0.545 lb

Package Width

2.75 in

Weight

0.38 lb

Width

2.75 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Packaging Type

Shrinkwrap

Pallet Quantity

2160

Standard Package

24