1-Gang, Rectangular, Cast Iron Box, Semi Adjustable, Brass Top
Image of B2414 1-Gang, Rectangular, Cast Iron Box, Semi Adjustable, Brass Top
Image of B2414 1-Gang, Rectangular, Cast Iron Box, Semi Adjustable, Brass Top
Discontinued

1-Gang, Rectangular, Cast Iron Box, Semi Adjustable, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2414

Flush Concrete Floor Box Series, 1-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Single Service, Brass Top

  • Flush Concrete Rectangular Floorbox
  • Single Gang Cast Iron
  • 2.00" Minumim Depth of Pour
  • Semi-Adjustable

Semi Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B2414

Color

Brass Flange

Construction

Case Iron

Finish Type

Brass

Knockouts

2) 3/4 in

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Product Family

Flush Rectangular - B24 Series

Size

1-Gang

Type

1-Gang Shallow Rectangular Cast Iron Box

UPC

783585100005

Dimensions

Dimensions

4.81 in x 3.69 in x 2 in

Height

2 in

Length

4.81 in

Size

1-Gang

Width

3.69 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

2) 3/4 in

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4