

Brand: Raco
Catalog ID: 6289
Accessory Type
Cover
Application
Carpet
Catalog Number
6289
Color
Brass
Cover Shape
Rectangle
Cover Type
Rectangle
Material
Steel
Product Family
Concrete Floor Boxes
Product Type
Floor Boxes
Size
1-Gang
Type
Covers
UPC
050169062890
Dimensions
4.16 in x 2.99 in x 0.31 in
Height
0.31 in
Length
4.16 in
Package Height
4.5 in
Package Length
5.438 in
Package Weight
5.86 lb
Package Width
5.438 in
Size
1-Gang
Weight
0.55 lb
Width
2.99 in
Certified Listed
UL Listed
Carton Quantity
40
Minimum Pack Quantity
1
Pallet Quantity
4320