
Brand: Raco
Catalog ID: 6250
Application
Carpet
Catalog Number
6250
Color
Brass
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Number of Gang(s)
1-Gang
Paintable/Stainable
No
Size
1-Gang
Type
Covers
UPC
050169062500
Dimensions
4.16 in x 2.99 in x 0.14 in
Height
0.14 in
Length
4.16 in
Package Height
4.4 in
Package Length
5.3 in
Package Weight
6.65 lb
Package Width
5.5 in
Size
1-Gang
Weight
.665 lb
Width
2.99 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
40
Minimum Pack Quantity
1
Pallet Quantity
2400