1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Brass Top
Image of B2427 1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Brass Top
Image of B2427 1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Brass Top

1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2427

Flush Concrete Floor Box Series, 1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Brass Top

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B2427

Color

Brass Flange

Construction

Fabricated

EU RoHS Indicator

Knockouts

4)1/2" and 3)3/4", 1)1", 1) 1 1/4"

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Product Family

Flush Rectangular - B24 Series

Size

1-Gang

Specifications

  • Collar Material - Brass
  • Cubic Capacity - 54.0 cu. in. (884.9 cm3)
  • Min. Depth of Pour - 4.00" (101.6)
  • Size - 1-Gang

Type

1-Gang Shallow Rectangular Galvanized Stamped Steel Box

UPC

783585100104

Dimensions

Dimensions

6 in x 4.81 in x 3.9 in

Height

3.9 in

Length

6 in

Size

1-Gang

Width

4.81 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

4)1/2" and 3)3/4", 1)1", 1) 1 1/4"

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4