1-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour
Image of PFBRG1 1-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour
Image of PFBRG1 1-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour

1-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBRG1

Concrete Floorboxes, Flush, 1-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour

  • Non-corrosive plastic construction
  • Parallel conduit hubs reduce labor and material cost
  • Concrete cover, conduit reducers and conduit hub plugs included

PVC Construction; PVC Conduit Reducers and Closure Plugs Incuded

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRG1

Color

Gray

Construction

Molded

Knockouts

4) 1 1/4 in

Material

Thermoplastic

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Product Family

Flush Rectangular - PFB Series

Size

1-Gang

Specifications

  • Cubic Inch Capacity - 14.3 cu. in. (234.3 cm3)
  • Hubs - Four in Number with 1 1/4 Inch
  • Min. Depth of Pour - 3.00" (76.2)
  • Reducers - 1" to 3/4" and 1 1/4" to 1"

Type

1-Gang Rectangular

UPC

783585848303

Dimensions

Dimensions

3.6 in x 5.42 in x 6 in

Height

6 in

Length

3.6 in

Size

1-Gang

Weight

2.094 lb

Width

5.42 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

4) 1 1/4 in

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

1

Pallet Quantity

228