1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top
Image of B2506415 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top
Discontinued

1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2506415

Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B2506415

Color

Brass Flange

EU RoHS Indicator

No

Knockouts

Material

Cast Iron

Mounting Method

Cast Into Concrete

Specifications

  • Cubic Inch Capacity - 50.8 cu. in. (832.5 cm3)
  • Min. Depth of Pour - 4.75" (120.7)
  • Style - Cast Iron

Type

Round Cast Iron Box

UPC

783585101019

Dimensions

Dimensions

5 in x 4.66 in x 4.75 in

Height

4.75 in

Length

5 in

Width

4.66 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Knockouts

Mounting Method

Cast Into Concrete