1-Gang, Round, Galvanized Stamped Steel Box, Shallow, Brass Top
Image of B2529 1-Gang, Round, Galvanized Stamped Steel Box, Shallow, Brass Top
Image of B2529 1-Gang, Round, Galvanized Stamped Steel Box, Shallow, Brass Top

1-Gang, Round, Galvanized Stamped Steel Box, Shallow, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2529

Flush Concrete Floor Box Series, 1-Gang, Round, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B2529

Color

Brass Flange

Construction

Fabricated

EU RoHS Indicator

Knockouts

6)1/2", 4)3/4"

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Product Family

Flush Round - B25 Series

Specifications

  • Cubic Inch Capacity - 37.3 cu. in. (611.2 cm3)
  • Min. Depth of Pour - 3.00" (76.2)
  • Style - Stamped Steel

Type

Round Galvanized Stamped Steel Box

UPC

783585101804

Dimensions

Dimensions

6 in x 4.81 in x 2.91 in

Height

2.91 in

Length

6 in

Width

4.81 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Operational

Service

Single

Configuration

Knockouts

6)1/2", 4)3/4"

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

4