1-Gang Weatherproof Cover, Horizontal, 1.406 in. Dia., Gray
Image of 5152-0 1-Gang Weatherproof Cover, Horizontal, 1.406 in. Dia., Gray
Image of 5152-0 1-Gang Weatherproof Cover, Horizontal, 1.406 in. Dia., Gray
play
3D View
play
360 View
+4
Image of 5152-0 1-Gang Weatherproof Cover, Horizontal, 1.406 in. Dia., Gray

1-Gang Weatherproof Cover, Horizontal, 1.406 in. Dia., Gray

Brand: Bell

Catalog ID: 5152-0

1-Gang Weatherproof Cover, Horizontal, 1.406 in. Dia., Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Single 1.406 in. Diameter
  • Horizontal mount

General

Application

Switch Cover

Catalog Number

5152-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169515204

Weather Resistant

Yes

Dimensions

Actual Depth

1 in

Cubic Capacity

14.1 cu.in

Depth

4.7 in

Height

1 in

Package Height

1 in

Package Length

4.7 in

Package Weight

0.25 lb

Package Width

3 in

Width

3 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Packaging Type

Shrinkwrap

Pallet Quantity

4320

Standard Package

24