
Brand: Bell
Catalog ID: 5102-0
Application
Flip
Catalog Number
5102-0
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169510209
Weather Resistant
Yes
Actual Depth
0.5 in
Cubic Capacity
6.1875 cu.in
Depth
0.5 in
Height
2.75 in
Package Height
2.75 in
Package Length
0.5 in
Package Weight
0.225 lb
Package Width
4.5 in
Width
4.5 in
Certified Listed
UL Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
24
Packaging Type
Shrinkwrap
Pallet Quantity
3960
Standard Package
24