1-Gang Weatherproof Cover, Horizontal, GFCI, Gray
Image of 5101-0 1-Gang Weatherproof Cover, Horizontal, GFCI, Gray
Image of 5101-0 1-Gang Weatherproof Cover, Horizontal, GFCI, Gray
play
3D View
play
360 View
+4
Image of 5101-0 1-Gang Weatherproof Cover, Horizontal, GFCI, Gray

1-Gang Weatherproof Cover, Horizontal, GFCI, Gray

Brand: Bell

Catalog ID: 5101-0

1-Gang Weatherproof Cover, Horizontal, GFCI, Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • GFCI
  • Horizontal mount

General

Application

Flip

Catalog Number

5101-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Material

Aluminum

Material Type

Metallic

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169510100

Weather Resistant

Yes

Dimensions

Actual Depth

0.75 in

Cubic Capacity

9.62678925 cu.in

Depth

0.75 in

Height

2.813 in

Package Height

2.813 in

Package Length

0.75 in

Package Weight

0.273 lb

Package Width

4.563 in

Width

4.563 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Packaging Type

Shrinkwrap

Pallet Quantity

3960

Standard Package

24