1-Gang Weatherproof Cover, Vertical, Toggle, Dual Poles 25 AMP, Gray
Image of 5137-0 1-Gang Weatherproof Cover, Vertical, Toggle, Dual Poles 25 AMP, Gray
Image of 5137-0 1-Gang Weatherproof Cover, Vertical, Toggle, Dual Poles 25 AMP, Gray
Image of 5137-0 1-Gang Weatherproof Cover, Vertical, Toggle, Dual Poles 25 AMP, Gray

1-Gang Weatherproof Cover, Vertical, Toggle, Dual Poles 25 AMP, Gray

Brand: Bell

Catalog ID: 5137-0

1-Gang Weatherproof Cover, Vertical, Toggle, Dual Poles 20 AMP, Gray

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Supplied with DP 120-277VAC, 20A switch - no need to purchase separate components
  • Installation hardware and multilingual instructions are included
  • NEMA 3R rated
  • Vertical mount

General

Application

Switch Cover

Catalog Number

5137-0

Color

Gray

Construction

Metallic

Cover Included

Yes

Cover Type

Toggle

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Product Family

Metallic Toggle Switch Covers

Product Type

Weatherproof Covers

Toggle Switch

Yes

Type

Cover

UPC

050169513705

Dimensions

Actual Depth

0.859 in

Cubic Capacity

23.62458175 cu.in

Depth

1.8125 in

Height

4.609 in

Package Height

4.609 in

Package Length

0.859 in

Package Weight

0.294 lb

Package Width

2.828 in

Width

2.828 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Packaging Type

Shrinkwrap

Pallet Quantity

1800

Standard Package

20