
Brand: Bell
Catalog ID: 5173-0
Application
Flat
Catalog Number
5173-0
Color
Gray
Construction
Metallic
Cover Type
Blank/Flat
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169517307
Actual Depth
0.125 in
Cubic Capacity
3.7758 cu.in
Depth
0.28 in
Height
4.65 in
Package Height
4.531 in
Package Length
0.125 in
Package Weight
0.175 lb
Package Width
2.781 in
Width
2.9 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
50
Packaging Type
Shrinkwrap
Pallet Quantity
8250
Standard Package
50