1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray
Image of 5387-0 1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray
Image of 5387-0 1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray
play
3D View
play
360 View
+6
Image of 5387-0 1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray

1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray

Brand: Bell

Catalog ID: 5387-0

1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 1 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5387-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

1-Gang

Number Of Outlets

3

Outlet Size

1 in

Product Family

Metallic Single-Gang Boxes

Product Type

Weatherproof Boxes & Extensions

Thread Size

1 in

Type

1-gang, deep

UPC

050169538708

Dimensions

Actual Depth

2.801 in

Cubic Capacity

22.5 cu.in

Depth

2.807 in

Height

4.563 in

Outlet Size

1 in

Package Height

4.566 in

Package Length

2.807 in

Package Weight

0.787 lb

Package Width

2.811 in

Thread Size

1 in

Width

2.811 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

3

Logistics

Carton Quantity

15

Packaging Type

Shrinkwrap

Pallet Quantity

1350

Standard Package

15