
Brand: TayMac
Catalog ID: ML450Z
Application
In Use
Catalog Number
ML450Z
Color
Bronze
Construction
Nonmetallic
Cover Type
Expandable;In-Use
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Material Type
Non-metallic
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
Cover
UPC
092326113113
Weather Resistant
Yes
Cubic Capacity
30.55 cu.in
Depth
1.25 in
Height
6.11 in
Package Height
6.11 in
Package Length
1.25 in
Package Weight
0.41 lb
Package Width
4.02 in
Width
4 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
1890
Standard Package
10