1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series,Vertical, 8-in-1, 3-1/2 in. Deep, Gray
Image of MX3200 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series,Vertical, 8-in-1, 3-1/2 in. Deep, Gray

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series,Vertical, 8-in-1, 3-1/2 in. Deep, Gray

Brand: TayMac

Catalog ID: MX3200

Collection name: RaynGuard®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®,Vertical, 8-in-1, 3.125 in. Deep, Gray

ExtraDuty

General

Application

In Use

Catalog Number

MX3200

Color

Gray

Construction

Metallic

Cover Type

In-Use

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Series

EXTRA DUTY® Series

Type

Cover

UPC

092326104760

Dimensions

Cubic Capacity

75.102576 cu.in

Depth

3.48 in

Height

6.52 in

Package Height

6.12 in

Package Length

3.55 in

Package Weight

0.62 lb

Package Width

3.37 in

Width

3.31 in

Certifications And Compliance

Certified Listed

UL Listed

Compliance

Extra-Duty

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Packaging Type

Shrinkwrap

Pallet Quantity

720

Standard Package

4