Image of 170 170 - 1/2" Steel Cover, Duraloy 7

170 - 1/2" Steel Cover, Duraloy 7

Brand: Killark

Catalog ID: 170

1/2" Steel Cover, Duraloy 7

  • Galvanized Steel
  • Natural finish
  • 316 stainless steel screws

Galvanized steel. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

170

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936010250

Dimensions

Diameter - Outside

1.44 in

Dimensions

4 in x 2 in x 0.312 in

Gross Weight with Packaging

0.12

Height

0.312 in

Hub Size

1/2"

Length

4 in

Weight

0.12 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20