1FA - FS/FD Series Fittings, Device Box Covers, Single Gang without Coating, 1 Duplex Receptacle
Image of 1FA 1FA - FS/FD Series Fittings, Device Box Covers, Single Gang without Coating, 1 Duplex Receptacle

1FA - FS/FD Series Fittings, Device Box Covers, Single Gang without Coating, 1 Duplex Receptacle

Brand: Killark

Catalog ID: 1FA

FS/FD Series Fittings- Device Box Covers- Single Gang without Coating- 1 Duplex Receptacle

Stamped metallic covers without electrostatically applied powder coating. Gaskets to be ordered separately.

General

Application

For standard and hostile locations.

Catalog Number

1FA

Color

Gray

Cover Type

Duplex Receptacle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F Series

Type

Device Box Cover

UPC

783936120010

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.1

Height

0.1 in

Length

5 in

Weight

0.1 lb

Width

10 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10