

Brand: Killark
Catalog ID: 1FAC
Stamped metallic covers with electrostatically applied powder coating. Gaskets to be ordered separately.
Application
For standard and hostile locations.
Catalog Number
1FAC
Color
Gray
Cover Type
Duplex Receptacle
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
F Series
Type
Device Box Cover
UPC
783936048437
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.11
Height
0.1 in
Length
5 in
Width
10 in
Carton Quantity
10