Image of B423341 2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top
Image of B423341 2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top
Image of B423341 2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top
Image of B423341 2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top
Discontinued

2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B423341

Flush Concrete Floor Box Series, 2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top

Fully Adjustable; Cast Iron Box; Threaded Hubs

Product details

General

Application

  • Multi Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B423341

Color

Brass Flange

Construction

Case Iron

EU RoHS Indicator

No

Finish Type

Brass

Knockouts

6)1" and 2) 3/4"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Series

Flush Rectangular - B24 Series

Size

3-Gang

Specifications

  • Capacity Per Gang - 36.5 cu. in. (598.1 cm3)
  • Collar Material - Brass
  • Min. Depth of Pour - 3.75" (95.3)

Type

2-Gang Deep Rectangular Cast Iron Box

UPC

783585102801

Dimensions

Dimensions

4.84 in x 8.06 in x 3.38 in

Height

3.38 in

Length

4.84 in

Width

8.06 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Resources and downloads