2-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Brass Top
Image of B4214 2-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Brass Top
Discontinued

2-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B4214

Flush Concrete Floor Box Series, 2-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Brass Top

General

Application

Multi Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B4214

Color

Brass Flange

Construction

Case Iron

EU RoHS Indicator

Finish Type

Brass

Knockouts

4) 3/4"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Series

Flush Rectangular - B24 Series

Size

2-Gang

Specifications

  • Capacity Per Gang - 16.0 cu. in. (262.2 cm3)
  • Collar Material - Brass
  • Min. Depth of Pour - 2.00" (50.8)

Type

2-Gang Shallow Rectangular Cast Iron Box

UPC

783585102504

Dimensions

Dimensions

5.46 in x 4.19 in x 2 in

Height

2 in

Length

5.46 in

Size

2-Gang

Width

4.19 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

4) 3/4"

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

2