2-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, AL Top
Image of BA2422 2-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, AL Top
Image of BA2422 2-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, AL Top
Discontinued

2-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, AL Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA2422

Flush Concrete Floor Box Series, 2-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Aluminum Top

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

Multi Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

BA2422

Color

Aluminum Flange

Construction

Fabricated

EU RoHS Indicator

Knockouts

4)1/2", 2) 3/4", 2) 3/4"- 1 1/4 in Combo

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Product Family

Flush Rectangular - B24 Series

Size

2-Gang

Specifications

  • Collar Material - Aluminum
  • Cubic Capacity - 35.0 cu. in. (573.5 cm3)
  • Min. Depth of Pour - 2.75" (69.9)
  • Size - 2-Gang

Type

2-Gang Shallow Rectangular Galvanized Stamped Steel Box

UPC

783585104256

Dimensions

Dimensions

4.81 in x 9.25 in x 2.74 in

Height

2.74 in

Length

4.81 in

Size

2-Gang

Width

9.25 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

4)1/2", 2) 3/4", 2) 3/4"- 1 1/4 in Combo

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang